Double Blank Detector Mounts

Destacker Double Blank Detector Mounts allow compliance to sensing blanks with ±15° without needing to adjust the robot, automation or tooling.  Double Blank Detector Mounts are offered in two sensor thread diameters, 42mm and 54mm.   A 75mm Double Blank Detector Mount can be ordered through our applications team. 

Features

  • Extended travel lengths of 50mm to 200mm.
  • Flexible orbital ball allows for adjustability to the blank stack on every hit.
  • Industry standard mounting.
  • Simple and quick to add or replace.

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question