destacofullWidthHeight
End Effectors

CPI-DBD-42-SCM10-400E

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 14.12
Weight (lb) 1.97
Travel (in) 4
Sensor Diameter (mm) 42
Imperial or Metric Product Imperial
Weight (kg) 0.9
Travel (mm) 100
Length (mm) 357.8
Product Type Apple Core Mount
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series DBD
Back to Top