Email_Header_2550x130px_Banner_Automate
End Effectors

CPI-DBD-42-SCMB-600E-HD

Visit Product Series:
CAD

Product Details Unit View:
Travel (in) 6
Weight (lb) 6.97
Tube Diameter (in) 1.00
Length (in) 14.09
Sensor Diameter (mm) 42
Travel (mm) 150
Weight (kg) 3.16
Imperial or Metric Product Imperial
Tube Diameter (mm) 25.4
Length (mm) 357.9
DistributorGroup End Effectors
Tube Size 1.00 in
Product Function Robotic Tooling
Product Type Bulkhead Mount
Product Series DBD
Back to Top