Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DBD-42-SCMC-150M
CPI-DBD-42-SCMC-150M
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
14.21
Weight (lb)
2.08
Travel (in)
6
Tube Diameter (in)
1.57
Travel (mm)
150
Sensor Diameter (mm)
42
Tube Diameter (mm)
40
Length (mm)
369.9
Weight (kg)
0.94
Imperial or Metric Product
Metric
DistributorGroup
End Effectors
Product Type
Tube Mount
Product Function
Robotic Tooling
Tube Size
40 mm
Product Series
DBD
Back to Top