Email_Header_2550x130px_Banner_Automate
End Effectors

CPI-DBD-54-SCM25-100M

Visit Product Series:
CAD

Product Details Unit View:
Travel (in) 4
Length (in) 14.12
Weight (lb) 1.97
Travel (mm) 100
Weight (kg) 0.9
Length (mm) 357.8
Sensor Diameter (mm) 54
Imperial or Metric Product Metric
Product Series DBD
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Apple Core Mount
Back to Top