DX Series Rotary Servo Actuator

The DX Series Drive is a programmable direct drive rotary servo actuator with Safe Torque Off (STO) designed for small flexible dial applications.

DX Rotary ActuatorDX Series Servo Actuator Features:

  • 10 different sizes with maximum torque capacity from 6 Nm to 500 Nm
  • Easy setup and installation
  • High accuracy and repeatability
  • Quick response to reduce tact time
  • Cam-profile motions provide smooth acceleration and deceleration
  • Permanent lubrication for zero maintenance
  • Energy saving: power is consumed only during indexing
  • Separate actuator and control power supply
  • Semi-automatic tuning function
  • Operator Teaching Pendant
  • Dynamic load FFT analyzer
  • Accuracy: ±30 / Repeatiblity: ±5

For assistance with selecting the right DX Servo Actuator for your application, contact your local sales representative.

DX Drive Software

DX Series Servo Actuator Models

Maximum Torque
(Nm)
DX Series ActuatorMax Speed (rpm)Driver
6 DX6 DX6   300 DXS Type Driver
DXS Type Driver
9   DX9 DX9 240
12 DX12 DX12   300
18 DX18 DX18   300
22   DX22 DX22 Rotary Servo Actuator 240
45   DX45 DX45 240
75   DX75 DX75 140
150   DX150 DX150 100 DXH Type Driver
DXH Type Driver
300   DX300 DX300 100
500   DX500 DX500 70
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question