EcoCup: The World's First Electric Vacuum Cup

EcoCup with EcoSmart Technology
The New EcoCup™ creates vacuum without air!

Great for pick-and-place applications of flat, rigid, non-porous parts including: plastic, glass, solar panels, and electronics, as well as other consumer goods with smooth, flat surfaces.

EcoCup Electric Vacuum Cup
Patent Pending

The EcoCup™ features:

  • ELECTRIC light-switch operation
  • Ultra-fast actuation
  • Noise-free operation
  • Easy installation and setup
  • Reduced maintenance costs
  • Easy optional mounting to Scara robots
  • Eliminated risk of air-borne contaminants

and tested for 5 million cycles!

So simple to set up and use...

EcoCup: Old way and new way

See the EcoCup in action

We Have Options

Mount an EcoCup on a Robot with
the Optional SCARA Robot Mounting Plate

EcoCup with SCARA Mounting Plate

OR

Put a whole bunch of EcoCups together to pick up larger items
(contact us for Custom Solutions for your application)

EcoCup Custom Mounting

Download the EcoCup Flyer to see more options

Technical Specifications

Specification Model VC-EC40-45N
Actuation Time 25 ms
Temperature Range5° - 60°C (41°-140°F)
Duty Cycle 50% (½ On, ½ Off)
Voltage 24 VDC
Current 0.5 Amp
Weight 0.12 kg (0.25 lb)
Recommended Load <0.45 kg (1.0 lb)

Loads from 0.45kg (1.0 lb) up to 1.81kg (4.0 lb) maximum may be used with longer movement times.

Additional Information

Request a Quote

Have A Question?

Fields marked with * are required.



Phone Support Tech Support
 

Scroll To Top