Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-VSA-ARVL-750-G38
CPI-VSA-ARVL-750-G38
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.25
Weight (kg)
0.114
Apple Core (mm)
19
Cup Thread (Male)
3/8 G
Sensor Port
No
Apple Core Size
19
Cup Thread (Female)
1/8 NPT
Product Type
ARV
Mounting
0.75 Apple Core, Left Hand
Port Size
1/8 NPT
Product Function
Robotic Tooling
Product Series
ARV
283-HTS_TARIFF_CODE
84148080
Material
Aluminum
DistributorGroup
End Effectors
Silencer
Yes
Back to Top