Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-VSA-ARVL-B32-G38
CPI-VSA-ARVL-B32-G38
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.3
Weight (kg)
0.134
Silencer
Yes
Mounting
32 mm Ball, Left Hand
Port Size
1/8 NPT
DistributorGroup
End Effectors
Cup Thread (Female)
1/8 NPT
Material
Aluminum
Cup Thread (Male)
3/8 G
Product Series
ARV
Product Function
Robotic Tooling
Product Type
ARV
Sensor Port
No
Back to Top