Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-VSA-ARVR-750-G38-VS
CPI-VSA-ARVR-750-G38-VS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.25
Apple Core (mm)
19
Weight (kg)
0.114
Product Function
Robotic Tooling
Product Type
ARV
Sensor Port
Yes
283-HTS_TARIFF_CODE
84148080
Cup Thread (Male)
3/8 G
Silencer
Yes
Port Size
1/8 NPT
Apple Core Size
19
Cup Thread (Female)
1/8 NPT
Product Series
ARV
Material
Aluminum
Mounting
0.75 Apple Core, Right Hand
DistributorGroup
End Effectors
Back to Top