Robohand Feed Escapements

DESTACO's Robohand Feed Escapements are the most effective mechanism for separating components fed from a track or conveyor. Robohand feed escapements feature a fail-safe mechanism to prevent both fingers from retracting simultaneously.


  • Finger locking mechanism ensures that only one finger can be retracted at one time for proper part feeding
  • Square shaft prevents shaft from rotating
  • Unit can be mounted using top, bottom, or face surface


Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question