Food Processing & Packaging: Products

  • End of Arm Tooling (End Effector) Solutions
    • Comprehensive Standard Product Offerings
    • Customized Material Handling Solutions
  • Manual Clamps
    • Vertical Clamps
    • Straight-Line Action Clamps
    • Squeeze Action Plier Clamps
    • Horizontal Clamps
    • Latch Clamps
  • Pneumatic Clamps
  • Automation Solutions
    • Robohand DirectConnect Grippers, Rotaries and Slides
    • Robohand Pneumatic Grippers
    • Vacuum Components
    • Conveyors
    • CAMCO Indexers

End of Arm Tooling (End Effector) Solutions

Comprehensive Standard Product Offering

  • End Effector Tooling Components: DE-STA-CO's diverse and wide range of end effector solutions includes small tooling components and vacuum products which can fit small part-handling and specialty applications.
  • Automatic Tool Changer Mounts: Mounts to DE-STA-CO automatic tool changers and interfaces with round tooling booms. Mounts can be ordered as an end or mid mount.
  • Manual Tool Changers: Quick disconnect airports provide simple connect/disconnect for air power between various end effectors. Offers single hand operation to release the tool from the robot. Two mounting styles are available.

Customized Material Handling Solutions for the Appliance Manufacturing Industry

DE-STA-CO's customized material handling solutions for the appliance manufacturing industry are ideal for small part handling, injection press unloading, coil and blank feeding, press to press transfer and unusually shaped objects. Fully customizable, they allow for unlimited configuration possibilities using multiple types of tooling systems. Flexible and rugged, all hardware allows for 360 degree adjustment.

  • Manually or Fully Automatic Quick Disconnect Tool Changers: Allow quick exchange between various tooling in seconds. Optional integral air ports and electric connectors provide immediate power to the system, eliminating manual reconnection of air lines and reducing machine downtime.
  • Carbon Fiber World Tool: A high-strength, lightweight tooling solution designed to dramatically increase overall performance in production while decreasing vibration. Internal steel mounting plates ensure solid connection between boom and automation.
  • Round Tooling Systems: Ideal for small part handling and unusually shaped objects. This tooling system is constructed of lightweight aluminum and offers a high volume, low cost and fully customizable solution.

Along with a wide assortment of vacuum cups, grippers, sensor mounts, sprue cutters and tool changers, DE-STA-CO offers a one-stop complete appliance manufacturing solution.

Manual Clamps

Vertical Clamps

  • Durable construction: High performance achieved through torsion-protected, hardened bushings, stainless steel rivets and zinc plating.
  • Safe design: Oil-resistant, ergonomically shaped DE-STA-CO handle grip increases operational safety.
  • Advanced design: DE-STA-CO Toggle Lock Plus (?) integrates a release lever that eliminates the possibility of unintentional opening and closing.
  • Holding capacity: Ranges form 600 pounds to 1,400 pounds (270 kg to 635 kg)

Straight-Line Action Clamps

  • Flexible performance: Models lock in both the extended and retracted positions.
  • Durable construction: High performance achieved through stainless steel rivets and zinc plating.
  • Safe design: Oil-resistant, ergonomically shaped DE-STA-CO handle grip increases operational safety.
  • Adaptable solution: Plungers contain internal threading.
  • Holding capacity: Ranges from 300 pounds to 800 pounds (135 kg to 360 kg)

Squeeze Action Plier Clamps

  • Increased flexibility: High quality clamping forces are provided where permanent, stationary clamping of workpieces is not possible.
  • Durable construction: Heavy strength, drop-forged steel is used to guarantee maximum performance and reliability.
  • Safe design: Oil-resistant, vinyl-dipped DE-STA-CO handle grip increases operation safely.
  • Efficient operation: Some models feature a two-way trigger release for fast and easy opening of clamp.
  • Holding capacity: Ranges from 100 pounds to 1,200 pounds (45 kg to 545 kg)

Horizontal Clamps

  • Durable construction: High performance achieved through stainless steel rivets and zinc plating.
  • Safe design: Oil-resistant, vinyl-dipped DE-STA-CO handle grip increases operational safety.
  • Advanced design: DE-STA-CO Toggle Lock Plus (?) integrates a release lever that eliminates the possibility of unintentional opening and closing
  • Bar openings: Range from 68 degrees to 73 degrees.
  • Holding capacity: Ranges from 295 pounds to 1,680 pounds (135 kg to 760 kg)

Latch Clamps

  • Advanced design: DE-STA-CO Toggle Lock Plus (?) integrates a thumb control lever to eliminate the possibility of unintentional opening.
  • Durable construction: High performance achieved through stainless steel rivets and zinc plating.
  • Safe design: Oil-resistant, ergonomically-shaped DE-STA-CO handle grip increases operational safety.
  • Complete solution: U-shaped hooks and latch plates are included with clamps.
  • Holding capacity: Ranges from 360 pounds to 2,000 pounds (165 kg to 905 kg)

Pneumatic Clamps

  • Protected design: Enclosed assembly reduces maintenance by retaining lubrication and protecting moving parts.
  • Flexible performance: Clamping force can be maintained even when removed from air supply.
  • Extreme capabilities: High temperature models can withstand continuous exposure to 500°F (260°C) and short exposure to 700°F (370°C).
  • Efficient size: High clamping forces are provided in a compact, space-efficient design.

Automation Solutions

Robohand DirectConnect™ Grippers, Rotaries and Slides

DE-STA-CO's unique DirectConnect system eliminates the need for adaptor plates, providing easy and efficient modular automation connectivity. By using standardized mounting patterns, DirectConnect provides the flexibility necessary to meet any automation requirement.
  • DPDL Parallel Grippers: Multiple jaw styles supported, with a rigid body for long finger applications.
  • DTH Gripper: 3 jaw grippers, sealed and shielded
  • DPE Electric Gripper: Electric/no programming, fast actuation, lightweight
  • DLT Block Thrusters: Compact design enables use in small spaces and optional mounting flange is available.
  • DLB Base Slides: Footprint reduced by up to 50%, with adjustable hard stops to 0.001” (.025 mm) precision.
  • DRG/DRF Rotary Actuator: shaft (DRG) or flange (DRF) output

Robohand Pneumatic Grippers

  • RPMC: Miniature size, top manifold
  • RPLC: Long finger applications, non-synchronous motion
  • GR1 – 15 Sheet Metal Grippers: Remain closed during loss of air pressure and no service. Lubrication required.
  • 84A CAM Type Grippers: Fast opening and closing actions with self-locking at end of stop position.
  • DBG Bag Gripper: Rapid actuation time; field adjustable; pick, place and palletizing application
  • FUA Series Food Grade Gripper
    • Designed according to food industry standard: EN1672-2
    • Stainless steel design provides resistance to chemical cleaning procedures
    • Sealed design to resist high pressure washdown

Vacuum Components

Conveyors

CAMCO Indexers

CAMCO Rotary Indexers with shaft or flange outputs can be provided with epoxy paint, nickel plating, Viton® seals and special lubricants for washdown or clean applications.

Contact one of our sales representatives today
to inquire about a quote from DE-STA-CO


Request a Quote

Have A Question?

Fields marked with * are required.



 

Scroll To Top