Email_Header_2550x130px_Banner_Automate

CAMES PERSONNALISÉES CAMCO

    Custom Cams

    CAMES PERSONNALISÉES CAMCO

    Les services de conception et de fabrication CAMCO Custom Cam de DESTACO constituent une alternative économique à la conception, l’ingénierie et la fabrication de cames « en interne ».  Forts de plus de 50 ans d’expérience, nous proposons des cames dans une gamme complète de configurations, tolérances et matériaux. Contactez-nous pour partager votre objectif d’application avec nos ingénieurs concepteurs !

    EXPERT DESIGN AND INSPECTION

    Our designers employ the most advanced technology available for detailed kinematic studies and dynamic analysis. In addition to common dimensional inspection, we perform computerized contour measurement with sophisticated, unique inspection instruments.

    MANUFACTURING PRECISION AND QUALITY

    Our commitment to applied engineering allows us to respond quickly to complicated manufacturing problems with specialized solutions that are precise, economical and engineered to your exacting specifications. Alternative materials, milling, and grinding techniques are explored to provide the best solution for your application at the most economical price

    Plate Cams
    The popular, economical design is used in low-speed applications.

    Old Plate Cams

    Globoidal Cams
    Complex, tapered rib globoidal cams, commonly known as roller gear cams, are the heart of IMC's indexers. Controlled follower preloads increase follower life, speeds and accuracy for the ultimate solution in motion control.

    Global Cam

    Face-Grooved Cams
    Medium speed cams utilizing a groove slightly larger than the follower diameter providing minimal running clearance and reduced backlash.

    Face Grooved Cams

    Conjugate Cams
    Dual cams controlling preloaded followers which provide higher speed capabilities and better accuracy.

    Conjugate Cams

    Barrel Cams
    Cylindrical cams can be provided as an end cam, grooved type with minimal follower clearance, or as a ribbed type utilizing preloaded followers for increased life and accuracy.

    Barrel Cam

    Back to Top