Accessoires de Serrage

Les accessoires de serrage DE-STA-CO sont compatibles avec les serrages DE-STA-CO afin d’'offrir aux utilisateurs une performance et une fonctionnalité maximales. Les accessoires incluent:

  • Capteurs pneumatiques
  • Systèmes de rétention
  • Broches
    • Broches en néoprène à bout pointu
    • Broches en néoprène à bout plat
    • Broches à tête hexagonale
    • Broches à tête hexagonale en acier inoxydable
    • Large Diameter Swivel Spindles
    • Broches à pied rotatif
  • Caches
    • Caches en néoprène
    • Caches en polyuréthane, bout pointu
    • Caches en polyuréthane, bout plat
    • Caches spécifiques en néoprène
  • Joints à collerette
Bolt Retainer - Clamp Accessories
 -

Part Number CAD Pour diamètre--
110122 - Custom Configure Model M16 mm
5/8 in
- -
- -
- -
- -
2002115-E M6 mm
1/4 in
2007115-E M8 mm
5/16 in
2010115-E M10 mm
3/8 in
207105 - Custom Configure Model M8 mm
5/16 in
210114 - Custom Configure Model M10 mm
3/8 in
247110 - Custom Configure Model M12 mm
1/2 in
250121 - Custom Configure Model M12 mm
1/2 in
- -
- -
- -
- -
Flat-Tip Bonded Neoprene Spindle - Accessoires de serrage
 -

Part Number CAD Pas de visLongueurLargeur chapeau
2007208-M - Custom Configure Model M8 x 1.25 mm 63 mm
2.47 in
21 mm
.83 in
201208 - Custom Configure Model
10-32 in
35.1 mm
1.38 in
14.2 mm
.56 in
201208-M - Custom Configure Model M4 x 0.7 mm 32 mm
1.26 in
8 mm
.31 in
202208 - Custom Configure Model
1/4-20 in
41.4 mm
1.63 in
16.8 mm
.66 in
202208-M - Custom Configure Model M6 x 1.00 mm 44 mm
1.73 in
16 mm
.63 in
205208-M - Custom Configure Model M4 x 0.7 mm 22 mm
.87 in
8 mm
.31 in
213208-M - Custom Configure Model M5 x 0.8 mm 34 mm
1.34 in
10 mm
.39 in
213208-M-L - Custom Configure Model M5 x 0.8 mm 34 mm
1.34 in
6 mm
0.24 in
215208 - Custom Configure Model
1/4-20 in
54.1 mm
2.13 in
16.8 mm
.66 in
215208-M - Custom Configure Model M6 x 1.00 mm 54 mm
2.13 in
16 mm
.63 in
225208 - Custom Configure Model
5/16-18 in
57.2 mm
2.25 in
19.1 mm
.75 in
225208-M - Custom Configure Model M8 x 1.25 mm 53 mm
2.09 in
21 mm
.83 in
235208 - Custom Configure Model
3/8-16 in
146.1 mm
5.75 in
22.4 mm
.88 in
235208-M - Custom Configure Model M10 x 1.50 mm 120 mm
4.72 in
26 mm
1.02 in
240208 - Custom Configure Model
3/8-16 in
82.6 mm
3.25 in
22.4 mm
.88 in
240208-M - Custom Configure Model M10 x 1.50 mm 79 mm
3.11 in
26 mm
1.02 in
247208 - Custom Configure Model
1/2-13 in
101.6 mm
4.00 in
28.7 mm
1.13 in
247208-M - Custom Configure Model M12 x 1.75 mm 97 mm
3.82 in
30 mm
1.18 in
267208 - Custom Configure Model
5/8-11 in
127 mm
5.00 in
35.1 mm
1.38 in
305208-M - Custom Configure Model M5 x 0.8 mm 29 mm
1.14 in
10 mm
.39 in
307208-M - Custom Configure Model M8 x 1.25 mm 43 mm
1.69 in
19 mm
.75 in
424208 - Custom Configure Model
1/4-20 in
38.1 mm
1.50 in
16.8 mm
.66 in
424208-M - Custom Configure Model M6 x 1.00 mm 38.1 mm
1.50 in
16.8 mm
.66 in
431208 - Custom Configure Model
1/4-20 in
25.4 mm
1.00 in
16.8 mm
.66 in
431208-M - Custom Configure Model M6 x 1.00 mm 25.4 mm
1.00 in
22.4 mm
.88 in
507208 - Custom Configure Model
5/16-18 in
76.2 mm
3.00 in
19.1 mm
.75 in
507208-M - Custom Configure Model M8 x 1.25 mm 83 mm
3.27 in
21 mm
.83 in
527208 - Custom Configure Model
3/8-16 in
88.9 mm
3.50 in
22.4 mm
.88 in
Hex-Head Stainless Steel Spindle - 0
Image Coming Soon

Clamp Accessories

  • Hex-Head-Stainless-Steel-Sp.jpg
Part Number CAD Pas de visLongueurLargeur chapeau
201943
10-32 in
28.7 mm
1.13 in

5/16 in
202943
1/4-20 in
38.1 mm
1.50 in

7/16 in
205943
8-32 in
21.8 mm
.86 in

1/4 in
207943
5/16-18 in
63.5 mm
2.50 in

1/2 in
213943
8-32 in
28.7 mm
1.13 in

1/4 in
237943
3/8-16 in
70.4 mm
2.77 in

9/16 in
245943
1/2-13 in
76.2 mm
3.00 in

3/4 in
Hex-Head Spindle - Accessoires de serrage
 -

Part Number CAD Pas de visLongueurLargeur chapeau
202203 - Custom Configure Model
1/4-20 in
79.5 mm
3.13 in

7/16 in
205203 - Custom Configure Model
1/4-20 in
47.8 mm
1.88 in

7/16 in
205203-M - Custom Configure Model M6 mm 49 mm
1.93 in
10 mm
207203 - Custom Configure Model
5/16-18 in
69.9 mm
2.75 in

1/2 in
207203-M - Custom Configure Model M8 mm 75.4 mm
2.97 in
13 mm
210203 - Custom Configure Model
3/8-16 in
76.2 mm
3.00 in

9/16 in
210203-M - Custom Configure Model M10 mm 77 mm
3.03 in
16 mm
220203 - Custom Configure Model
1/2-13 in
84.1 mm
3.31 in

3/4 in
240203 - Custom Configure Model
3/8-16 in
108 mm
4.25 in

9/16 in
240203-M - Custom Configure Model M10 mm 108 mm
4.25 in
16 mm
250203 - Custom Configure Model
5/8-11 in
111.3 mm
4.38 in

15/16 in
305203 - Custom Configure Model
10-32 in
27.7 mm
1.09 in

5/16 in
325203 - Custom Configure Model
1/2-13 in
72.1 mm
2.84 in

3/4 in
441203 - Custom Configure Model
5/16-18 in
49.3 mm
1.94 in

1/2 in
441203-M - Custom Configure Model M8 mm 49.3 mm
1.94 in
13 mm
461203 - Custom Configure Model
5/16-18 in
25.4 mm
1.00 in

1/2 in
461203-M - Custom Configure Model M8 mm 25.4 mm
1.00 in
13 mm
491203 - Custom Configure Model
3/8-16 in
38.1 mm
1.50 in

9/16 in
491203-M - Custom Configure Model M10 mm 38.1 mm
1.50 in
16 mm
527203 - Custom Configure Model
3/8-16 in
133.4 mm
5.25 in

9/16 in
Swivel Foot Spindle - Accessoires de serrage
 -

Part Number CAD Pas de visLongueurLargeur chapeau
207206 - Custom Configure Model
1/4-20 in
60.5 mm
2.38 in
12.7 mm
.50 in
210206 - Custom Configure Model
3/8-16 in
85.9 mm
3.38 in
16 mm
.63 in
250206 - Custom Configure Model
1/2-13 in
117.6 mm
4.63 in
25.4 mm
1.00 in
468206 - Custom Configure Model
3/8-16 in
77.7 mm
3.06 in
16 mm
.63 in
468206-AL
3/8-16 in
76.2 mm
3.00 in
16 mm
.63 in
468206-M - Custom Configure Model M10 mm 76.2 mm
3.00 in
16 mm
.63 in
507206 - Custom Configure Model
5/16-18 in
69.9 mm
2.75 in
14.2 mm
.56 in
Large Diameter Swivel Spindle - Accessoires de serrage
 -

Part Number CAD Pas de visLongueurLargeur chapeau
207209 - Custom Configure Model
1/4-20 in
65.3 mm
2.57 in
25.4 mm
1.00 in
210209 - Custom Configure Model
3/8-16 in
92.2 mm
3.63 in
50.8 mm
2.00 in
507209 - Custom Configure Model
5/16-18 in
75.7 mm
2.98 in
38.1 mm
1.50 in
Cone-Tip Bonded Neoprene Spindle - Accessoires de serrage
 -

  • -
  • -
  • -
  • -
Part Number CAD Pas de visLongueurLargeur chapeau
210208 - Custom Configure Model
3/8-16 in
87.4 mm
3.44 in
22.4 mm
.88 in
213208 - Custom Configure Model
1/4-20 in
57.2 mm
2.25 in
19.1 mm
.75 in
220208 - Custom Configure Model
3/8-16 in
73.2 mm
2.88 in
22.4 mm
.88 in
305208 - Custom Configure Model
10-32 in
38.1 mm
1.50 in
14.2 mm
.56 in
509208 - Custom Configure Model
5/16-18 in
76.2 mm
3.00 in
19.1 mm
.75 in
519208 - Custom Configure Model
5/16-18 in
136.7 mm
5.38 in
19.1 mm
.75 in
Flanged Washers - Accessoires de serrage
 -

Part Number CAD Pour diamètre
215105 - Custom Configure Model M6 mm
1/4 in
235106 - Custom Configure Model M10 mm
3/8 in
247109 - Custom Configure Model M12 mm
1/2 in
267102 - Custom Configure Model M16 mm
5/8 in
507107 - Custom Configure Model M8 mm
5/16 in
Neoprene Cap - Accessoires de serrage
 -

Part Number CAD Pour diamètreHauteur chapeauLargeur chapeau
215119 - Custom Configure Model M6 mm
1/4 in
11.2 mm
.44 in
16 mm
.63 in
225119 - Custom Configure Model M8 mm
5/16 in
12.7 mm
.50 in
19.1 mm
.75 in
235119 - Custom Configure Model M10 mm
3/8 in
13.5 mm
.53 in
22.4 mm
.88 in
Polyurethane Cap, Flat-Tip - Accessoires de serrage
 -

Part Number CAD Pour diamètreHauteur chapeauLargeur chapeau
215219 M6 mm
1/4 in
17.5 mm
.69 in
20.6 mm
.81 in
225219 M8 mm
5/16 in
17.5 mm
.69 in
20.6 mm
.81 in
235219 M10 mm
3/8 in
22.4 mm
.88 in
20.6 mm
.81 in
Polyurethane Cap, Cone-Tip - Accessoires de serrage
 -

Part Number CAD Pour diamètreHauteur chapeauLargeur chapeau
215319 M6 mm
1/4 in
19.1 mm
.75 in
20.6 mm
.81 in
225319 M8 mm
5/16 in
19.1 mm
.75 in
20.6 mm
.81 in
235319 M10 mm
3/8 in
23.9 mm
.94 in
20.6 mm
.81 in
Special Neoprene Cap - Accessoires de serrage
 -

Part Number CAD Pour diamètreHauteur chapeauLargeur chapeau
235110 - Custom Configure Model M9 mm
11/32 in
22.4 mm
.88 in
18.3 mm
.72 in
424107 - Custom Configure Model M6 mm
7/32 in
11.2 mm
.44 in
11.2 mm
.44 in
Length Adapters -

Utilisée en combinaison avec des adaptateurs de hauteur et des adaptateurs pour bras de serrage pour un ajustement flexible de la longueur et la hauteur. Montages sur des serrages manuels qui présentent des bras de serrage ouverts.

  • Fabriquée en aluminium léger
  • Fournis avec vis de montage
  • Disponible également en noir sur demande. Ajoutez -BLK au numéro de la pièce.
Part Number CAD Utilisé avec serrageLength
L-213-1-01 - Custom Configure Model 213-U-L, 213-UB-L
2013 Series
50 mm
1.97 in
L-213-1-02 - Custom Configure Model 213-U-L, 213-UB-L mm
2013 Series in
50 mm
3.54 in
L-217-1-01 - Custom Configure Model 202-U-L, 202-UB-L mm
217-U-L, 217-UB-L in
2002 Series mm
2017 Series in
55 mm
2.17 in
L-217-1-02 - Custom Configure Model 202-U-L, 202-UB-L mm
217-U-L, 217-UB-L in
2002 Series mm
2017 Series in
95 mm
3.74 in
L-217-1-03 - Custom Configure Model 202-U-L, 202-UB-L mm
217-U-L, 217-UB-L in
2002 Series mm
2017 Series in
135 mm
5.31 in
L-227-1-01 - Custom Configure Model 207-U-L. 207-UB-L mm
227-U-L. 227-UB-L in
2007 Series mm
2027 Series in
55 mm
2.17 in
L-227-1-02 - Custom Configure Model 207-U-L. 207-UB-L mm
227-U-L. 227-UB-L in
2007 Series mm
2027 Series in
95 mm
3.74 in
L-227-1-03 - Custom Configure Model 207-U-L. 207-UB-L mm
227-U-L. 227-UB-L in
2007 Series mm
2027 Series in
135 mm
5.31 in
L-227-1-04 - Custom Configure Model 207-U-L. 207-UB-L mm
227-U-L. 227-UB-L in
2007 Series mm
2027 Series in
175 mm
6.89 in
Height Adapters -

Utilisées en combinaison avec des adaptateurs de longueur et des adaptateurs pour bras de serrage pour un réglage flexible de la longueur et la hauteur. Montages sur des serrages manuels qui présentent des bras de serrage ouverts.

  • Fabriqués en aluminium léger
  • Disponible également en noir sur demande. Ajoutez -BLK au numéro de la pièce.
Part Number CAD Utilisé avec serrageLength
L-213-2-01 - Custom Configure Model 213-U-L, 213-UB-L
2013 Series
52 mm
2.05 in
L-213-2-02 - Custom Configure Model 213-U-L, 213-UB-L mm
2013 Series in
82 mm
3.23 in
L-217-2-01 - Custom Configure Model 202-U-L, 202-UB-L mm
217-U-L, 217-UB-L in
2002 Series mm
2017 Series in
52 mm
2.05 in
L-217-2-02 - Custom Configure Model 202-U-L, 202-UB-L mm
217-U-L, 217-UB-L in
2002 Series mm
2017 Series in
82 mm
3.23 in
L-227-2-01 - Custom Configure Model 207-U-L. 207-UB-L mm
227-U-L. 227-UB-L in
2007 Series mm
2027 Series in
53 mm
2.09 in
L-227-2-02 - Custom Configure Model 207-U-L. 207-UB-L mm
227-U-L. 227-UB-L in
2007 Series mm
2027 Series in
82 mm
3.23 in
Clamping Arm Adapters -
Image Coming Soon

Utilisé en combinaison avec des adaptateurs de longueur et des adaptateurs de hauteur pour un réglage flexible de la longueur, la hauteur et de la position de serrage. Montages sur des serrages manuels qui présentent des bras de serrage ouverts.

  • Fabriqué en aluminium léger
  • Foré et taraudé pour des accessoires de broche M5
  • Disponibles également en noir sur demande. Ajoutez -BLK au numéro de la pièce.
  • Disponibles également en noir sur demande. Ajoutez -BLK au numéro de la pièce.
Part Number CAD Utilisé avec serrageLength
L-213-3-01 - Custom Configure Model 213-U-L, 213-UB-L
2013 Series
61 mm
2.40 in
L-217-3-01 - Custom Configure Model 202-U-L, 202-UB-L mm
217-U-L, 217-UB-L in
2002 Series mm
2017 Series in
61 mm
2.40 in
L-227-3-01 - Custom Configure Model 207-U-L. 207-UB-L mm
227-U-L. 227-UB-L in
2007 Series mm
2027 Series in
76 mm
2.60 in
Arm Extensions -
 -

Solution qui gagne du temps pour la portée déployée de nos serrages manuels. Montages sur des serrages manuels qui présentent des bras de serrage ouverts.

  • Fabriqué en aluminium léger
  • Foré et taraudé pour des accessoires de broche M5
  • Facilement coupé dans la longueur
Part Number CAD Utilisé avec serrageLength
L-213-4-01 - Custom Configure Model 213-U-L, 213-UB-L
2013 Series
75 mm
2.95 in
L-217-4-01 - Custom Configure Model 202-U-L, 202-UB-L mm
217-U-L, 217-UB-L in
2002 Series mm
2017 Series in
127 mm
5.00 in
L-227-4-01 - Custom Configure Model 207-U-L. 207-UB-L mm
227-U-L. 227-UB-L in
2007 Series mm
2027 Series in
167 mm
6.57 in
Request a Quote

Questions Éventuelles?

Champs avec * à renseigner.



Phone Support Tech Support
 

Scroll To Top