CRL G-LDR Telemanipulator

Proven. Reliable. Flexible. Everyday Safe.

crl-g-ldr

The DESTACO's CRL G-LDR Telemanipulator has all of the features of a G-LD Telemanipulator in a retrofit configuration

  • CRL quality and reliability
  • 10 lb (4.5 kg) capacity
  • Telescoping operation for precise control
  • Stainless steel RCD Tong
  • Ambidextrous handle
  • Internal Shielding
  • Configured for existing mounts
    • 4.76 in. diameter (121 mm) mount opening
    • 8.00 in. diameter (203 mm) mount bolt circle


Optional Accessories

Extensive options are available including:

  • motion locks
  • load hook
  • shielding
  • booting
  • tamper locks
  • handle and tong options

DESTACO specializes in customizing our current products and developing new products to meet the specific needs of our customers. The items shown here are typical of what we can offer. If you have a special design requirement you would like us to consider please contact us

 

Typical Dimensions

gldr-dwg-lg

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question