GTB Servo Positioning Rotary Tables

GTB Series Servo PositionersPrecision in Motion

DESTACO’s CAMCO GTB rotary tables are the lightest, most compact, high-accuracy servo positioners available. The exceptional low profile high-torque output design supports the demands of typical high load inertia applications.

  • Available in four sizes
  • Lubricated for life
  • Horizontal or vertical mounting
  • Large thru-hole diameter for space constrained machine applications.

The GTB is 34% lower in height and 64% lower in weight when compared to competitive models, while being able to deliver 1.4 times more torque.

Launching in North America in April 2017

Features

  • Up to 60:1 gear ratio for high torque applications
  • Large payload capacity in compact housing
  • Lightweight rigid steel housing
  • Lubricated for life for minimal wear and maintenance
  • Up to 85 mm thru-hole for utilities
  • Vertical and horizontal mounting orientation with the same model
  • Zero backlash with direct motor coupling
  • Precision positioning with 40-arcsecond accuracy depending on model
  • Smooth operation using a precision engineered globoidal roller gear cam design

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question