5000 Series Heavy Duty Clamps

Heavy Duty Toggle Clamping

This rugged 5000 Series Heavy Duty series of manual toggle clamps are engineered with a superior design to withstand the harshest of manufacturing environments for long-lasting durability in an extensive range of heavy-duty applications.

Download
the 5000 Series Heavy Duty Clamp Brochure
5000 HD Clamp Brochure

Features

  • Forged clamping bars for high strength
  • Hardened steel bushings and non-rotating pivots pins for long life
  • DE-STA-CO Toggle Lock Plus available for safety
  • Available with weld-on or bolt-on mounting bases for versatility

Types

The 5000 Series Heavy Duty Clamps are available in a variety of action types for a suitable wide range of applications.

Hold Down Action Clamps

  • High strength forged clamping arm for heavy-duty service
  • Hardened steel pivot pins and bushings provide long life
  • Black oxide finish

Vertical Handle (High Bar)
Series: 5105, 5110
View More

Vertical Handle
Series: 5905, 5910, 5915
View More

Horizontal Handle
Series: 5305, 5310
View More

Straight Line Action Clamps

  • Reverse action allows the handle to stay out of the work zone when plunger is extended
  • Hardened plungers for long life
  • Hardened steel pivot pins and bushings provide long life
  • Black oxide finish

Straight Line Action
Series: 5130, 5131, 5133
View More

Straight Line Action (Square Plunger)
Series: 5150
View More
Request a Quote

Have A Question?

Fields marked with * are required.



 

Scroll To Top