Heavy-Duty Index Drives
When size and strength are in demand, CAMCO heavy-duty index drives deliver.
The E-Series drive's compact, low-profile design keeps floor space requirements to a minimum while handling dial plate applications up to 50 feet in diameter and static loads in excess of 500,000 lbs. A large center thru hole accommodates a stationary center post, electrical wiring and air or hydraulic lines. Precise, stable and durable, this drive can handle the extremes.
RD index drives have a robust design ideal for continuous-running applications or applications requiring complex motions. The RD index drives have universal mounting capabilities with a center thru hole for application flexibility.
E-Series Index Drive are ideal for heavy-duty rotary dial applications
- Large output mounting surface supported by 4-point contact bearing offering superior thrust and moment capacity
- Large center thru hole facilitates passage of electrical wiring, pneumatic lines or mechanical linkages
- Durable welded steel housing
- Precision cam and cam followers for maximum accuracy
Roller Dial Index Drives offer superior load capabilities making them ideal for medium to high torque applications. Other features include:
- Universal mounting including horizontal mounting ideal for trunion applications.
- Center thru hole facilitates passage of electrical wiring, pneumatic lines or mechanical linkages
- Short camshaft motion periods are well-suited to continuous running applications or for special motion requirements.
- Available with custom motions such as oscillating motions
| Part Number | CAD | B10 Range | Center Distance | Accuracy |
|---|---|---|---|---|
| 1301RD | - Preconfigured DXF & Step | 2150 - 7160 Nm 19,000 - 63,400 in-lbs | 266.7 mm 10.5 in | ±39 arcsec ± .0068 at 36-in R |
| 1801RD | - Preconfigured DXF & Step | 4630 - 21,580 Nm 41,000 - 191,000 in-lbs | 330.2 mm 13 in | ±27 arcsec ± .0063 at 48-in R |
| 425RD | - Preconfigured DXF & Step | 225 - 575 Nm 2000 - 5100 in-lbs | 108 mm 4.25 in | ±47 arcsec ± .0027 at 12-in R |
| 800RD | - Preconfigured DXF & Step | 1435 - 4180 Nm 12,700 - 37,000 in-lbs | 190.5 mm 7.5 in | ±30 arcsec ± .004 at 24-in R |

