Horizontal Hold-Down Clamps

Untitled Document

The outstanding characteristic of DE-STA-CO Horizontal Hold-Down Clamps is the low height design. Unlike the handle and the hold-down bar of the vertical clamps, those of the horizontal clamps move in opposite directions. Horizontal hold-down clamps are manufactured with solid or "U" shaped hold-down bars and with various mounting options.

Several horizontal hold-down clamps are also available in stainless steel for demanding environments such as food and chemical processing. Many models come equipped with DE-STA-CO® Toggle Lock Plus, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening. Many DE-STA-CO® Toggle Lock Plus models lock the clamp in the open position as well.

Low silhouette hold down clamp features a handle that can be operated from either side or from behind.

 

Hold-down clamps with 800 lb holding capacity in a small size.

 

DE-STA-CO clamps in stainless steel with stainless steel hex-head spindle assembly and washer.

 

Horizontal Hold-Down clamps have solid or "U" shaped hold-down bars and a holding capacity up to 1680 lbf (7,5 kN).

 
Request a Quote

Have A Question?

Fields marked with * are required.



 

Scroll To Top