Email_Header_2550x130px_Banner_Automate
Manual Clamping
Low profile, stainless steel horizontal hold down clamp with large handle clearance, straight base, and U-bar.

225-UBSS

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.8
Clamp Arm Length (in) 2.72
Maximum Holding Capacity (lbf) 600
Weight (lb) 0.55
Height Under Clamp Arm (mm) 45.7
Clamp Arm Length (mm) 69.1
Weight (kg) 0.25
Maxmum Holding Capacity (N) 2670
Accomodates Workpiece Variation No
Application - Checking Fixtures Excellent/High
Spindle Assembly 207943
Product Series 225
Handle Opening (+10°) 70
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle 2
Base Mounting Style Straight
Handle Horizonal
Application - Food Processing Fair/Medium
Application - Welding Fair/Medium
Product Type Horizontal Hold-Down Clamps
Application - Closures Excellent/High
Clamp Bar Opening (+10°) (degrees) 92
Standard Material Stainless Steel
Service Environment Normal
Clamp Arm Style U-Bar
Product Type Standard
Flanged Washers 507907
Application - Machining Poor/Low
Toggle Lock Plus No
Application - Wood-Working Excellent/High
Application - Assembly Excellent/High
Product Accessories
207943-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top