Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-475-S
030-1-D-475-S
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
5000
Stroke (in)
0.65
Force (lb)
475.0
Force (kg)
215.0
Operating Pressure (bar)
345
Stroke (mm)
16.5
Mounting
Threaded Body
Vertical clamp stroke (in)
0.32
Product Type
Swing/Pull Clamps
Product Function
Clamping
Port Size
SAE #2
Product Series
030
Operating Method
Double-Acting
PublishedDate
1675428088000
Vertical clamp stroke (mm)
8.128
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
Straight
Back to Top