Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-2400-R
030-1-S-2400-R
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
1.12
Operating Pressure (PSI)
5000
Force (lb)
2400.0
Operating Pressure (bar)
345
Stroke (mm)
28.4
Force (kg)
1088.0
Vertical clamp stroke (in)
0.5
Swing Direction
RH
Vertical clamp stroke (mm)
12.7
Port Size
SAE #4
PublishedDate
1675373453000
Mounting
Threaded Body
Product Function
Clamping
Operating Method
Single-Acting
Product Series
030
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Swing/Pull Clamps
Back to Top