Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-S-2400-S
030-1-S-2400-S
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Operating Pressure (PSI)
5000
Stroke (in)
1.12
Force (lb)
2400.0
Operating Pressure (bar)
345
Stroke (mm)
28.4
Force (kg)
1088.0
Product Type
Swing/Pull Clamps
Operating Method
Single-Acting
Swing Direction
Straight
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Vertical clamp stroke (mm)
12.7
Product Function
Clamping
Port Size
SAE #4
PublishedDate
1675373746000
Vertical clamp stroke (in)
0.5
Mounting
Threaded Body
Product Series
030
Back to Top