iQue powered by iTRAK

Smarter Indexing

DESTACO's CAMCO iQue Conveyor is a modular, scalable, intelligent conveyor system powered by iTRAK® Technology.

The CAMCO iQue Conveyor's iTRAK programmable linear drive allows independent control of multiple magnetically-propelled movers along a straight or curvilinear paths. Movers can be moved along the conveyor in forward or reverse motion at varying speeds, and in individual, continuous, batch and asynchronous motion sequences.

Benefits from the iTRAK® Technology:

  • Modular, adaptable and scalable for any application
  • Change between products and a push of a button
  • Upgrade easily by reducing complex tooling
  • Operate faster with less downtime
  • Reduce energy consumption through direct drive

Features

  • Increased production rates – 50% or more!
  • Faster changeover with on-the-fly programming
  • Reduced machine footprint
  • Increased line speed and flexibility
  • Reduced periodic maintenance

Markets

Applications

DESTACO's CAMCO iQue™ Conveyor's iTRAK™ programmable linear drive allows independent control of multiple magnetically- propelled movers along a straight or curvilinear paths. Movers can be moved along the conveyor in forward or reverse motion at varying speeds, and in individual, continuous, batch and asynchronous motion sequences, dependent on customer specifications.

Batch Piece Flow


Batch to Single Piece Flow

 


Asynchronous Piece Flow

 

 

DESTACO's CAMCO iQue™ Conveyor’s flexible design allows the conveyor system to be orientated horizontally or vertically with an axial or radial configuration

Carousel Conveyor

 

Over/Under Conveyor

90° Standing Over/Under Conveyor

 

 

 Minimum Mover Pitch

  65 mm 

 Acceleration     

  > 10g
 Repeatability  
  < 50 μm
 System Length   12m per Gateway
 Payload 
  Only limited by bearings and F=ma
 Certifications    UL, CE
 Ingress Protection    IP65
 Feedback Type 
   Absolute
 Section Length 
   400 mm
 Motor Size  Maximum Speed  Maximum Force
  5 0 mm  > 5 m/s  264 N
 100 mm
 4 m/s  529 N
 150 mm  2.75 m/s  793 N

 

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question