|
|
Latching on to a good idea...
...is all in the release
Introducing the newest additions to the
DE-STA-CO® Toggle Lock Plus line-up

Features
The Latch Clamp includes:
- Vertical Latch or Horizontal Latch
- Ergonomic thumb-controlled locking lever
- Ergonomic handle
- Durable carbon steel construction
- Locks to base
- Supplied with U-hook and latch plate
- Patented design (Horizontal: US Pat 5,165,148 | Vertical: Patent Pending)
Industries
The Latch Clamp is ideal for use in various industries including:
- Transportation
- Aerospace
- Automotive
- Military/Defense
- Industrial
- Consumer Products
Applications
Ideal for quick clamping for the closures of covers and flaps on rotating or stationary containers, drums boxes and molds - or for any application where the possibility of unintential opening exists due to vibration or abrupt movement.
Four Models Available

| Model |
Holding Capacity |
Mechanical
Advantage |
| lbf |
kN |
| 344-R |
2000 |
8.90 |
45:1 |
| 334-R |
1000 |
4.49 |
31:1 |
| 324-R |
500 |
2.22 |
31:1 |
| 323-R |
360 |
1.60 |
27:1 |
|
|
|