destacofullWidthHeight
End Effectors
Destaco’s CL Series of mid flange mounts are made of aluminum and are designed for 1.50” tubes.

CL-15E-10E-A

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.50 / 1.00
Tube Diameter (in) 1.50|1.00
Maximum Static Clamp Load (ft lb) 221
Weight (lb) 0.5
max_static_clamp_load_metric 300
Maximum Static Clamp Load (Nm) 300
Tube Diameter (mm) 38.1|25.4
Weight (kg) 0.223
Tube Combinations (mm) 38.1 / 25.4
DistributorGroup End Effectors
Product Type Clamp Block
Product Series CL
Material High Strength Aluminum
PublishedDate 1692275272000
Product Function Robotic Tooling
Tube Size 1.50 in / 1.00 in
Back to Top