destacofullWidthHeight
End Effectors

CPI-SGM-25M-1450M-LR

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 0.98
Length (in) 57.09
Length (mm) 1450
Tube Diameter (mm) 25
DistributorGroup End Effectors
Product Type Crossbar Tooling
PublishedDate 1683651339000
Product Function Robotic Tooling
Tube Size 25 mm
Product Series CPI-SGM-ASSY
Back to Top