destacofullWidthHeight
End Effectors
Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

CPI-SGM-40-1200-RF-EL

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 47.24
Weight (lb) 5.56
Tube Diameter (in) 1.57
Length (mm) 1200.0
Tube Diameter (mm) 40
Weight (kg) 2.52
Product Function Robotic Tooling
Product Series CPI-SGM-ASSY
PublishedDate 1683651341000
Product Type Crossbar Tooling
DistributorGroup End Effectors
Tube Size 40 mm
Back to Top