CPI-SGM-ASSY-BT-FL
CPI-SGM-ASSY-BT-FL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
49.61
Weight (lb)
4.38
Tube Diameter (in)
1.18
Weight (kg)
1.986
Length (mm)
1260
Tube Diameter (mm)
30
Product Type
Crossbar Tooling
PublishedDate
1683651341000
Product Function
Robotic Tooling
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
76109090
Product Series
CPI-SGM-ASSY
Back to Top