Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
GTS-50-50-50-20M-A
GTS-50-50-50-20M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
11.81
Weight (lb)
0.75
Tube Diameter (in)
0.79
Size (mm)
50x50x50
Weight (kg)
0.34
Size (mm)
50x50x50
Length (mm)
300.0
Tube Diameter (mm)
20
DistributorGroup
End Effectors
Size (H)
2x2x2
Product Type
Tube Shovel
283-HTS_TARIFF_CODE
73269098
Tube Size
20 mm
Product Function
Robotic Tooling
Product Series
GTS
Back to Top