destacofullWidthHeight
End Effectors
LTP PIN - LOWER TOOLING PIN

LTP-00-30-25-A

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.18
Weight (lb) 0.38
Pin Diameter (mm) 25.0
Tube Diameter (mm) 30
Weight (kg) 0.17
Tube Size 25 mm
DistributorGroup End Effectors
Product Type Lower Tooling
Product Function Robotic Tooling
Product Series LTP PIN
Back to Top