Manual Power Clamps

manual power clampsDESTACO's Manual Power Clamps provide clamping, holding, gripping and positioning of metal sheets and other parts, mainly in jigs for prototype-shop.

 

 

Features

Compact closed aluminium body

Modular manual clamp interchangeable with pneumatic clamp 82M-3 (Size 63) and 82M-6

  • Toggle action mechanism with locking unit for open position
  • Hand lever can be mounted left or right side of body

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question