webstrip_destaco
Heavy-Duty Pneumatic Clamping
Destaco’s 56H40-2C6 Series pneumatic pin clamp packages feature a compact design, low weight, and lateral mounting areas that are front-facing.

56H40-2C6

Visit Product Series:
CAD
Product Details Unit View:
Shear Force (lb) 45
Stroke (in) 3.5
Weight (lb) 5.5
Deviation (in) 0.007
Stroke (mm) 60
Shear Force (N) 200
Weight (kg) 2.5
Deviation (mm) 0.12
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 56H40-2
Back to Top