CAMCO MDE Series: Low-Profile, High Performance Indexers

Scalable indexing solution with easy field maintenance

DESTACO's CAMCO MDE Indexer is a high performance indexer with an industry leading torque rating.  These cost effective indexers have the highest dynamic payload capacity while still maintaining a fast indexing speed, flexible mounting options and easily replaceable cam followers.

Highlights

  • Industry leading torque rating - 8400 Nm to 16500 Nm
  • High capacity dynamic payload - 3200 kg to 6800 kg
  • Mounting options - vertical or horizontal  
  • Quick access field replaceable cam followers

Download the MDE Catalog below (CATALOG - MDE/HDE Indexers Section) for assistance is selecting the right MDE Indexer for your application 

Features

  • 5-year maintenance-free operation
  • Easy system integration with SEW® and NORD® drive solutions
  • Quick-stop safe operation with industry leading E-stops times
  • Precision positioning with zero backlash
  • Flexible mounting for custom height and width requirements
  • Global technical support for indexer sizing and servicing
  • Space savings with large center opening to route fixtures and utilities

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question