DE-STA-CO

 

 

DE-STA-CODE-STA-CO HomeDE-STA-CO ProductsDE-STA-CO ServicesDE-STA-CO SolutionsDE-STA-CO TechnicalDE-STA-CO AboutDE-STA-CO NewsDE-STA-CO Contact
DE-STA-CO ClampsDE-STA-CO IndexersDE-STA-CO Hydraulic WorkholdingDE-STA-CO GrippersDE-STA-CO Linear MotionDE-STA-CO Rotary ActuatorsDE-STA-CO Electric DevicesDE-STA-CO Robotic ToolingDE-STA-CO End Effector SystemsDE-STA-CO Conveyors
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
New Products

Robohand Vulcan Hi-Temp Gripper

Robohand Vulcan Grippers: Designed to "Stand the Heat"

Gripping Innovation

Designed for heavy-duty, extreme high temperature applications, the Vulcan Series Gripper can be ordered with optional metal seals and fireproof kevlar boot or stainless steel heat shield for added protection.

Download Vulcan Flyer

DPE Electric Gripper

DPE Electric Parallel Grippers

Gripping Innovation

The DPE Series is the simplest and most durable electric gripper in the industry. With easy "light switch" operation, 100% duty cycle, and no maintenance required, the DPE Electric Gripper can handle the most demanding applications.

Download DPE Flyer

Gladiator Gripper

Gladiator Heavy-Duty Parallel Grippers

Gripping Innovation

The Gladiator Series Parallel Gripper provides a battle-tested design capable of surviving the toughest applications

Download Gladiator Flyer

ARV Vacuum for Automatic Tool Changers

ARV Vacuum Module for Automatic Tool Changers

Providing a quick change in vacuum technology

The ARV vacuum module generates vacuum at the tool changer level, which is distributed across (4) ports and piped independently to end effector vacuum cups.

Download Tool Changer ARV Flyer

CAMCO eSwitch programmable switch

CAMCO eSwitch

Timing is Everything

The CAMCO eSwitch is a programmable, multi-channel switch used to signal rotary position for accurate timing of component operation

More Information >>

Multiflow and Stainless Steel ARV

ARV Auto Release Venturi (Multi-flow and Stainless)

Still changing the world of vacuum...

The Multi-flow ARV is designed to be used with porous material such as paper, wood, cardboard, textured plastic, styrofoam, etc. The Stainless Steel ARV is designed to be used in Class 10 clean room applications.

More Information >>

3051/3051-R Controlled Latch Clamp

3051/3051-R Controlled Latch Clamp

Get in Control

DE-STA-CO's Controlled Latch Clamp offers ease of use, over-center control, versatility and safety not offered by typical pull action clamps Available with DE-STA-CO Toggle Lock Plus.

More Information >>

Robohand E-Gripper

E-Gripper

Beyond Pneumatics

The Robohand DPE E-Gripper provides high-speed electric gripping that combines cost and energy efficiency with ease of use.

More Information >>

CAMCO Linear Parts Handler

Linear Parts Handlers

One Source, Complete Solution

CAMCO Cambot® Linear Parts Handlers, combined with other DE-STA-CO products, offer a low maintenance, cost-effective solution for a complete parts handling package.

More Information >>

DE-STA-CO Modular Conveyor Systems

Modular Conveyor Systems

The production path is not always straight

Modular Conveyor Systems are custom designed to fit the customer needs, using standard options (drives, belts, and materials), controllers, and accessories. Specialty conveyors (vacuum, magnetic) and tray handlers are also available.

More Information >>

CAMCO Ring Index Drive

Ring Index Drive

Work from Within

The CAMCO Ring Index Drive offers easy-to-integrate automation that fits easily into your operations. Minimize your machine footprint by mounting your equipment inside the Ring Drive through hole.

More Information >>

DE-STA-CO 9500 Series Swing Clamp

9500 Series Swing Clamp

Swing Into a Tight Spot

DE-STA-CO's 9500 Series Swing Clamp is the only swing clamp to offer a patented movement with a robust arm connection and rod protection...all in one package. The arm does not move down or up during hte 90° rotation, requiring less clearance during arm swing, and allowing for operation in restricted or confined work spaces.

More Information >>

DE-STA-CO Latch Clamp

Latch Clamp

Latching on to a good idea...is all in the release

The newest addition to DE-STA-CO's Toggle Lock Plus line of clamps is ideal for quick clamping for the closures of covers and flaps on rotating or stationary containers, drums boxes and molds - or for any application where the possibility of unintential opening exists due to vibration or abrupt movement.

More Information >>

DE-STA-CO DBG Bag Gripper

DBG Bag Gripper

Solutions "Beyond the Wrist"

The DBG Bag Gripper is offered in four different sizes and features a simplified, field adjustable design with rapid actuation. The Bag Gripper uses standard "Off-the-Shelf" Components to provide complete pick-and-place and palletizing solutions.

Download Flyer

DE-STA-CO Auto-Release Venture (ARV)

Auto Release Venturi

Changing the World of Vacuum...One Line at a Time

The DE-STA-CO Auto-Release Venturi (ARV) Vacuum Generator/Cup Mount offers the fastest vacuum and blow-off in the industry with one air line, integrated blow-off and standard silencer.

More Information >>

DE-STA-CO Pneumatic Power Cylinders

Pneumatic Power Cylinders

A Stroke of Innovation

DE-STA-CO's Pneumatic Power Cylinders features a double-action stroke delivered in two stages: a forward stroke to move the rod a predetermined distance, and a power stroke, which applies amplified forces at the end of the full stroke. The double-action stroke provides a maximum mechanical advantage of 10:1.

Download Flyer

CAMCO Modular Precision Link Conveyor

Modular Precision Link Conveyors

Precision in Motion

The CAMCO Modular Precision Link Conveyor provides optimal flexibility for complex assemblies with multiple parts. The conveyors can be built to any length from 3 feet to 30 feet (or more) and offer quick station-to-station times with positional accuracy up to ± .001 inches.

More Information >>

 

DE-STA-CO Application Case Studies

 

Replace Straps - Carver T600-4

Hydraulic Cartridge gripped and gauged by an Robohand RP-10 gripper

Holding Winch - Model 202-TU

341-R Secures Solar Panel

Air Conditioning 8316

Read More

 

   

Privacy | Terms | Legal Information | Channel Login

Copyright 2007 DE-STA-CO