Other Grippers
The BPG features a long stroke and low profile and are able to handle different size parts with the same fingers. The jaws and supports are made of hardened tool steel and the body is made of lightweight, hard anodized aluminum.
- Accomodates multiple part sizes with the same fingers
- Long stokes
- Optional spring open or close
- Low profile design
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| BPG-160 | 7950 N 1787 lbsf | 160 mm 4.06 in | 57 kg 126 lbs |
The BPW features a wide body design ideal for handling large and wide parts using long fingers. The jaws are supported through the full length of the body for high moment carrying capacity and are sealed against chips or particles.
- For large and wide parts
- High grip forces and moment loads
- Support for Long Fingers. Non-synchrounous option
- Optional spring close (BPW-1600 only)
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| BPW-1600 | 3868 N 970 lbsf | 160 mm 6.3 in | 40 kg 88 lbs |
|
| BPW-2000 | 8536 N 1920 lbsf | 200 mm 7.8 in | 70 kg 154 lbs |
The BRP Parallel Grippers are heavy duty and rugged. Sealed jaws protect the internal mechanism from chips and coolant in machining applications. Hardened tool steel jaws and supports allow for long tooling fingers and high moments and forces.
- Rugged design
- High grip forces and moment loads
- Support for long fingers
- Optional spring open or close
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| BRP-20 | 7200 N 1618 lbsf | 38 mm 1.50 in | 18.3 kg 40.3 lbs |
|
| BRP-21 | 15400 N 3462 lbsf | 38 mm 1.50 in | 37 kg 81.6 lbs |
|
| BRP-21-D | 8900 N 2001 lbsf | 64 mm 2.5 in | 37 kg 81.6 lbs |
Range of two jaws parallel long stroke grippers with spring assist. Five models available. Total stroke varying from 20 to 60mm and force varying from 106Lbs[406N] to 521Lbs[2318N].
- This compact gripper is used in confined spaces, combining long stroke with a high grip force
- Standard spring allow the gripper to retain component in case of air failure
- Inductive sensor holder mounted as standard
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| DGC-25 | - Custom Configure Model | 474 N 106 lbs. | 20 mm 0.79 in. | 0.35 Kg 0.77 lbs. |
| DGC-45 | - Custom Configure Model | 481 N 108 lbs. | 30 mm 1.18 in. | 0.60 Kg 1.32 lbs. |
| DGC-65 | - Custom Configure Model | 796 N 179 lbs. | 40 mm 1.57 in. | 1.30 Kg 2.87 lbs. |
| GC-105 | - Custom Configure Model | 2318 N 521 lbs. | 60 mm 2.36 in. | 4.31 Kg 9.50 lbs. |
| GC-85 | - Custom Configure Model | 1480 N 333 lbs. | 50 mm 1.97 in. | 2.20 Kg 4.85 lbs. |
This compact, robust and powerful gripper offers excellent repeatibility for precise handling in a wide range of applications.
- Harsh Environment: Shielded design repels chips and other particulate
- All sizes available in two strokes
- Large surface area on jaws allows for long fingers
- Optional safety springs retain components should the air supply fail, or to increase grip force
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| RDH-1M | - Custom Configure Model | 693 N 156 lbs | 4 mm 0.16 in. | 0.19 kg 0.4 lbs |
| RDH-1M-L | - Custom Configure Model | 452 N 102 lbs | 8 mm 0.31 in. | 0.19 kg 0.4 lbs |
| RDH-2M | - Custom Configure Model | 1006 N 226 lbs | 6 mm 0.23 in. | 0.39 kg 0.9 lbs |
| RDH-2M-L | - Custom Configure Model | 661 N 149 lbs | 12 mm 0.47 in. | 0.39 kg 0.9 lbs |
| RDH-3M | - Custom Configure Model | 1683 N 379 lbs | 8 mm 0.31 in. | 0.82 kg 1.8 lbs |
| RDH-3M-L | - Custom Configure Model | 1094 N 246 lbs | 16 mm 0.62 in. | 0.82 kg 1.8 lbs |
| RDH-4M | - Custom Configure Model | 2789 N 628 lbs | 10 mm 0.39 in. | 1.43 kg 3.1 lbs |
| RDH-4M-L | - Custom Configure Model | 1814 N 408 lbs | 20 mm 0.78 in. | 1.43 kg 3.1 lbs |
| RDH-5M | - Custom Configure Model | 4609 N 1037 lbs | 13 mm 0.51 in. | 2.75 kg 6.1 lbs |
| RDH-5M-L | - Custom Configure Model | 2999 N 675 lbs | 26 mm 1.01 in. | 2.75 kg 6.1 lbs |
| RDH-6M | - Custom Configure Model | 8640 N 1944 lbs | 16 mm 0.62 in. | 5.77 kg 12.7 lbs |
| RDH-6M-L | - Custom Configure Model | 5623 N 1265 lbs | 32 mm 1.25 in. | 5.77 kg 12.7 lbs |
| RDH-7M | - Custom Configure Model | 12542 N 2822 lbs | 25 mm 0.98 in. | 11.25 kg 24.8 lbs |
| RDH-7M-L | - Custom Configure Model | 8135 N 1830 lbs | 50 mm 1.95 in. | 11.25 kg 24.8 lbs |
| RDH-8M | - Custom Configure Model | 28002 N 6300 lbs | 35 mm 1.37 in. | 32.3 kg 71.1 lbs |
| RDH-8M-L | - Custom Configure Model | 18115 N 4076 lbs | 70 mm 2.73 in. | 32.3 kg 71.1 lbs |
Range of two jaws parallel grippers including 3 models with 2 strokes per model. Total stroke varying from 10 to 30mm and force varying from 432 to 3043N. Many options available
- Shielded case to protect the mechanism
- Sensing options : Inductive (SD), Magnéto-résistive, probe (T), integrated sensor (KH, KS)
- Options : spring safety (RE ou RI), tandem (M) to double the force, Viton (V) for high temperatures, hydraulic (H)
- Suit for industrial applications especially in machining environment
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| REP-112 | - Custom Configure Model | 3351 N 753 lbsf | 20 mm 0.787 in | 2.45 kg 5.4 lbs |
| REP-112-C | - Custom Configure Model | 2235 N 502 lbsf | 30 mm 1.181 in | 2.45 kg 5.4 lbs |
| REP-62 | - Custom Configure Model | 711 N 173 lbsf | 10 mm 0.394 in | 0.55 kg 1.2 lbs |
| REP-62-C | - Custom Configure Model | 480 N 108 lbsf | 16 mm 0.630 in | 0.55 kg 1.2 lbs |
| REP-82 | - Custom Configure Model | 2140 N 481 lbsf | 13 mm 0.512 in | 0.9 kg 2.0 lbs |
| REP-82-C | - Custom Configure Model | 1382 N 311 lbsf | 20 mm 0.787 in | 0.9 kg 2.0 lbs |
This style miniature 2 jaw parallel gripper is the most widely used in the industry and supplies a high gripforce to weight ratio. Powered by our patented double wedge design this gripper offers a rugged yet compact design. Ideal for use on small robots.
- Most widely used in the industry
- Lightweight, Compact for small part handling
- High grip force to size ratio
- Miniature size allow for banks of grippers to be mounted in close proximity
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| RP-10 | - Custom Configure Model | 175 N 40 lbsf | 6.4 mm 0.25 in | 0.13 kg 0.28 lbs |
| RP-5 | - Custom Configure Model | 156 N 35 lbsf | 4.1 mm 0.16 in | 0.08 kg 0.18 lbs |
This style 2 jaw parallel gripper is the most widely used in the industry. Powered by our patented double wedge design this gripper offers a rugged design and supplies very high gripforces for its size. Each gripper is offered in 2 strokes lengths.
- Patended "Double Wedge Design"" for extreme high grip force to size ratio"
- Internally sealed for use in hostile environments
- Superior accuracy and repeatability
- Made from aircraft quality aluminum hardcoat anodized to RC60 with Teflon¨ impregnation
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| RP-11 | - Custom Configure Model | 178 N 40 lbsf | 6.4 mm 0.25 in | 0.11 kg 0.25 lbs |
| RP-11-D | - Custom Configure Model | 312 N 70 lbsf | 4 mm 0.16 in | 0.12 kg 0.26 lbs |
| RP-12 | - Custom Configure Model | 178 N 40 lbsf | 9.5 mm 0.38 in | 0.25 kg 0.56 lbs |
| RP-12-D | - Custom Configure Model | 267 N 60 lbsf | 6 mm 0.24 in | 0.25 kg 0.56 lbs |
| RP-15 | - Custom Configure Model | 310 N 70 lbsf | 12.7 mm 0.50 in | 0.57 kg 1.25 lbs |
| RP-15-D | - Custom Configure Model | 445 N 100 lbsf | 8 mm 0.31 in | 0.57 kg 1.25 lbs |
| RP-17 | - Custom Configure Model | 979 N 220 lbsf | 19.1 mm 0.75 in | 1.0 kg 2.2 lbs |
| RP-17-D | - Custom Configure Model | 578 N 130 lbsf | 28 mm 1.10 in | 1.0 kg 2.2 lbs |
| RP-18 | - Custom Configure Model | 1779 N 400 lbsf | 31.8 mm 1.25 in | 3.5 kg 7.7 lbs |
| RP-18-D | - Custom Configure Model | 1112 N 250 lbsf | 43 mm 1.70 in | 3.5 kg 7.7 lbs |
| RP-19 | - Custom Configure Model | 2669 N 600 lbsf | 50.8 mm 2.00 in | 9.5 kg 21 lbs |
| RP-19-D | - Custom Configure Model | 3336 N 750 lbsf | 38.1 mm 1.50 in | 9.5 kg 21 lbs |
This 2 jaw precision parallel gripper is ideal for small parts handling. It is offered in 4 sizes with a strokes from 0.25" [ 6.4mm] to 1"" [25.4mm] and grip forces from 26 lbs [116N] to 36 lbs [160N]. Available in synchronous & non-synchronous operation
- Lightweight, Compact
- Patented Dual "V"" Roller Bearing Support"
- Excellent accuracy and repeatability
- Synchronized and non-synchronized versions available
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| RPL-1 | - Preconfigured DXF & Step - Custom Configure Model | 116 N 26 lbsf | 6.4 mm 0.25 in | 0.07 kg 0.16 lbs |
| RPL-2 | - Preconfigured DXF & Step - Custom Configure Model | 116 N 26 lbsf | 12.7 mm 0.50 in | 0.09 kg 0.20 lbs |
| RPL-3 | - Preconfigured DXF & Step - Custom Configure Model | 160 N 36 lbsf | 19.1 mm 0.75 in | 0.14 kg 0.32 lbs |
| RPL-4 | - Preconfigured DXF & Step - Custom Configure Model | 160 N 36 lbsf | 25.4 mm 1.00 in | 0.17 kg 0.38 lbs |
Designed for clean room applications, these 2 jaw precision parallel grippers are offered in 4 sizes with strokes from 0.25" [ 6.4mm] to 1"" [25.4mm] and grip forces from 26 lbs [116N] to 36 lbs [160N]. Available in synchronous & non-synchronous operation
- Designed for Clean Room Applications
- Lightweight, Compact
- Patented Dual"V"" Roller Bearing System"
- Excellent accuracy and repeatability
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| RPLC-1 | - Preconfigured DXF & Step - Custom Configure Model | 116 N 26 lbsf | 6.4 mm 0.25 in | 0.07 kg 0.16 lbs |
| RPLC-2 | - Preconfigured DXF & Step - Custom Configure Model | 116 N 26 lbsf | 12.7 mm 0.50 in | 0.09 kg 0.20 lbs |
| RPLC-3 | - Preconfigured DXF & Step - Custom Configure Model | 160 N 36 lbsf | 19.1 mm 0.75 in | 0.15 kg 0.32 lbs |
| RPLC-4 | - Preconfigured DXF & Step - Custom Configure Model | 160 N 36 lbsf | 25.4 mm 1.00 in | 0.17 kg 0.38 lbs |
Miniature 2 jaw precision parallel gripper is suitable for extremely small and delicate parts. It is offered in 3 sizes with strokes from 0.13" [3.2mm] to 0.25"" [6.3mm] and a grip force of 8 lbs [36N]. "
- Lightweight,Compact
- Patented Dual
- Excellent accuracy and repeatability
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| RPM-1M | - Preconfigured DXF & Step - Custom Configure Model | 36 N 8 lbsf | 3.2 mm 0.13 in | 0.02 kg 0.052 lbs |
| RPM-2M | - Preconfigured DXF & Step - Custom Configure Model | 36 N 8 lbsf | 4.8 mm 0.19 in | 0.03 kg 0.058 lbs |
| RPM-3M | - Preconfigured DXF & Step - Custom Configure Model | 36 N 8 lbsf | 6.3 mm 0.25 in | 0.03 kg 0.074 lbs |
Designed for clean room applications, these miniature 2 jaw precision parallel gripper are suitable for extremely small and delicate parts. They are offered in 3 sizes with strokes from 0.13" [3.2mm] to 0.25"" [6.3mm] and a grip force of 8 lbs [36N]."
- Designed for Clean Room Applications
- Lightweight, Compact
- Patented Dual "V"" Roller Bearing System"
- Excellent accuracy and repeatability
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| RPMC-1M | - Preconfigured DXF & Step - Custom Configure Model | 36 N 8 lbsf | 3.2 mm 0.13 in | 0.02 kg 0.052 lbs |
| RPMC-2M | - Preconfigured DXF & Step - Custom Configure Model | 36 N 8 lbsf | 4.8 mm 0.19 in | 0.03 kg 0.058 lbs |
| RPMC-3M | - Preconfigured DXF & Step - Custom Configure Model | 36 N 8 lbsf | 6.3 mm 0.25 in | 0.03 kg 0.074 lbs |
Battle tested design capable of withstanding the toughest applications. Wide body & long stroke design provides secure gripping of large, heavy parts. Built-in rod wipers repel chips and other particulates in machining and foundry applications. The unit c
- Common mounting pattern with competitive grippers
- High temperature design up to 300 degree F/150 degree C available
- Optional Rod-Lock ensures the gripper will not drop the part
- Analog position feedback sensor allows for infinite position detection
| Part Number | CAD | Stroke | Grip Force | Weight |
|---|---|---|---|---|
| RPR-63-200 | - Preconfigured DXF & Step - Custom Configure Model | 7.87 in. | 900 lbs | 35 lbs. |
| RPR-63M-200 | - Preconfigured DXF & Step - Custom Configure Model | 200 mm | 4000 N | 15.80 Kg |
| X2041234 | 200 mm | 4559 N | 29.50 Kg |
|
| X2050204 | 100 mm | 4559 N | 20.40 Kg |
|
| X2060104 | 3.93 in. | 1025 lbs | 45 lbs. | |
| X2060105 | 7.87 in. | 1025 lbs | 65 lbs. |
Please consider DPW (250-500) for new applications. The RPW (250-500) remains available as a replacement product for existing installati
- Excellent jaw support throughout the full body of the gripper
- High grip forces
- Sycnronized and non-syncronized version available
- Superior accuracy and repeatability
| Part Number | CAD | Grip Force | Stroke | Weight |
|---|---|---|---|---|
| RPW-250 | - Custom Configure Model | 222 N 50 lbsf | 19.1 mm 0.75 in | 0.30 kg 0.66 lbs |
| RPW-375-1 | - Custom Configure Model | 400 N 90 lbsf | 25.4 mm 1.00 in | 0.59 kg 1.3 lbs |
| RPW-375-2 | - Custom Configure Model | 400 N 90 lbsf | 50.8 mm 2.00 in | 0.91 kg 2.0 lbs |
| RPW-500-1 | - Custom Configure Model | 667 N 150 lbsf | 38.1 mm 1.50 in | 1.36 kg 3.0 lbs |
| RPW-500-2 | - Custom Configure Model | 667 N 150 lbsf | 63.5 mm 2.50 in | 1.82 kg 4.0 lbs |
| RPW-625-1 | - Custom Configure Model | 1068 N 240 lbsf | 50.8 mm 2.00 in | 2.95 kg 6.5 lbs |
| RPW-625-2 | - Custom Configure Model | 1068 N 240 lbsf | 88.9 mm 3.50 in | 3.55 kg 7.85 lbs |
| RPW-750 | - Custom Configure Model | 2091 N 470 lbsf | 114.3 mm 4.50 in | 6.36 kg 14 lbs |