Output Overload Clutches

DESTACO's CAMCO Output Overload Clutches and Torq/Gard Clutches protect equipment from costly downtime, quickly disengaging the drive system in overload or jam conditions. A range of models is designed for all applications, with standard and custom trip torque capacities. The CAMCO overload clutches' single-position reset function maintains accuracy and machine timing.

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question