Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Product Page
DESTACO - Workholding Equipment & Automation Tooling Solutions
M100_45_x_100
M100_45_x_100
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Lift Stroke (mm)
45.0
Max Load At 30 Rpm (kg)
8.0
Imperial or Metric Product
Metric
Max Load at 60 rpm (kg)
3.6
Transfer Stroke (mm)
100.0
Product Series
M100
Product Type
Linear Parts Handler
PublishedDate
1673989380000
Rotation
Oscillating
DistributorGroup
Camco Indexers & Conveyors
Back to Top