Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86P40-205L600C
86P40-205L600C
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
4.85
Cylinder Bore (in)
1.57
Pushing Force (lb)
139
Stroke (in)
2.36
Retraction Force (lb)
117
Weight (kg)
2.2
Retraction Force (N)
520
Cylinder Bore (mm)
40
Stroke (mm)
60
Pushing Force (N)
620
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
86P40-2
Product Type
Single Unit
Back to Top