destacofullWidthHeight
Heavy-Duty Pneumatic Clamping
Destaco’s 86P40 Series pneumatic pin clamps are designed for the accurate positioning of sheet metal parts in welding equipment and handling systems.

86P60-202L600C

Single unit pin package with 20, 40, and 60 mm stroke. Application: accurate positioning of sheet metal parts in welding equipment and handlin systems.
  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy due to twin piston rod guide
  • Lateral and front-face mounting areas
Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 2.48
Weight (lb) 5.73
Stroke (in) 2.36
Retraction Force (lb) 315
Pushing Force (lb) 348
Pushing Force (N) 1550
Retraction Force (N) 1400
Weight (kg) 2.6
Stroke (mm) 60
Cylinder Bore (mm) 63
Product Series 86P60-2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Type Single Unit
Back to Top