Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86P60-205L400B
86P60-205L400B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Retraction Force (lb)
315
Cylinder Bore (in)
2.48
Stroke (in)
0.79
Pushing Force (lb)
348
Weight (lb)
4.41
Stroke (mm)
20
Pushing Force (N)
1550
Weight (kg)
2
Retraction Force (N)
1400
Cylinder Bore (mm)
63
Product Series
86P60-2
Product Type
Single Unit
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top