Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86P60-205L600C
86P60-205L600C
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.48
Stroke (in)
2.36
Weight (lb)
5.73
Retraction Force (lb)
315
Pushing Force (lb)
348
Cylinder Bore (mm)
63
Stroke (mm)
60
Retraction Force (N)
1400
Pushing Force (N)
1550
Weight (kg)
2.6
Product Type
Single Unit
Product Function
Clamping
Product Series
86P60-2
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top