Pneumatic & Electric Pivot Units

DESTACO Pivot Units are intended to be used to tip, dump and/or rotate parts and tooling to the work position. They are typically used in applications which require accurate repeatability. The design guidelines should be followed when using pivot units, particularly with reference to positioning and loading. Pivot Units can be pneumatic or electric.  

Other considerations include:

  • Pivot rotation
  • Loading orientation
  • Mounting surface
  • Saddle mounting positions

Features

  • The 98W Series Electric Pivot Unit provides constant torque, multiple positions and programmable stop positions in a compact design
  • Used in welding applications or anywhere it is necessary to accurately position tooling.

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question