Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RC100VLS
RC100VLS
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
1682
Weight (lb)
63.8
Maximum Output Torque (ft lb)
1328
Weight (kg)
29
Holding Torque (Max) (Nm)
190
Maximum Output Torque (Nm)
150
Cylinder Bore (mm)
100
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Opening Angle (deg)
45|90|120
Product Type
Pneumatic, without braking
Product Series
RC
Back to Top