Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RC125OLS
RC125OLS
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
2567
Weight (lb)
136.4
Maximum Output Torque (ft lb)
2124
Weight (kg)
62
Holding Torque (Max) (Nm)
290
Maximum Output Torque (Nm)
240
Cylinder Bore (mm)
125
Product Series
RC
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic, without braking
Opening Angle (deg)
45|90|120
Back to Top