Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RC200VLS
RC200VLS
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
187
Holding Torque (Max) (ft-lb)
7081
Maximum Output Torque (ft lb)
5841
Maximum Output Torque (Nm)
660
Weight (kg)
85
Holding Torque (Max) (Nm)
800
Cylinder Bore (mm)
200
Product Series
RC
Product Type
Pneumatic, without braking
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Opening Angle (deg)
45|90|120
Back to Top