destacofullWidthHeight
Grippers
Destaco’s CP-5 Series of two-jaw parallel grippers features a compact cam lever design for these general purpose square grippers.

CP-5

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Grip Force (lbf) 358
Pressure Range (psi) 29-145
Weight (lb) 2.76
Cylinder Bore (in) 2.48
Maximum Finger Length (in) 3.15
Stroke (in) 0.71
Cylinder Bore (mm) 63
Stroke (mm) 18
Maximum Finger Length (mm) 80
Imperial or Metric Product Metric
Pressure Range (bar) 43141
Repeatability (±mm) 0.025
Grip Force (N) 1591
Weight (kg) 1.25
Special Feature Compact
Product Type 2 Jaw Parallel
Optional Sensor Yes
Number of Jaws 2
Product Function Gripping
Spring Assist Optional
Product Series CP
Temp Range Standard -35° to 80°C (-30° to 180°F)
Protection Class IP54
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.09
Product Accessories
D4
PNP MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP5V
SET DE JOINTS VITON CP-5-V, RESSORTS INCLUS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D10
NPN MAGN RESIS SENSOR, STRAIGHT CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D7
NPN MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SCP5
SET DE JOINT CP5 + RESSORT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SDCP5
KIT SDCP5 SUPPORT DETECTEUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP5
Repair Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KSCP5V
KIT DE FOURNITURES CA-CP5REV
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
D1
PNP MAGN RESIS SENSOR, 90DEG CABLE W/ M8 QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top