Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Product Type
2 Jaw Parallel
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Number of Jaws
2
Direct Connect
Yes
Product Series
DPDL
Spring Assist
No
Jaw Operation
Synchronous
Special Feature
Boot Seal
DistributorGroup
Robohand Gripping Solutions
Actuation (Open/Closed) (Sec)
0.13