webstrip_destaco
Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-088M-050

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.5
accuracy_in_english 0.002
Grip Force (lbf) 50
Cylinder Bore (in) 0.875
Pressure Range (psi) 20-100
Weight (lb) 0.95
Maximum Finger Length (in) 3.5
Repeatability (±in) 0.001
Maximum Finger Length (mm) 89
Weight (kg) 0.43
Imperial or Metric Product Metric
Pressure Range (bar) 1.5-7
Cylinder Bore (mm) 22.2
Repeatability (±mm) 0.03
Grip Force (N) 222
accuracy_mm_metric 0.05
Stroke (mm) 12.7
Number of Jaws 2
283-HTS_TARIFF_CODE 84799080
Product Series DPDL
Spring Assist No
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Direct Connect Yes
DistributorGroup Robohand Gripping Solutions
Jaw Operation Synchronous
Product Function Gripping
Special Feature Boot Seal
Protection Class IP66
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.2
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Back to Top