Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Direct Connect
Yes
Special Feature
Boot Seal
Product Type
2 Jaw Parallel
DistributorGroup
Robohand Gripping Solutions
Product Function
Gripping
Jaw Operation
Synchronous
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec)
0.3
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Protection Class
IP66